제품이 장바구니에 추가됨

Teledyne DALSA M42 to F-Mount HD Adaptor

Teledyne DALSA 상세 정보 보기
Teledyne DALSA Falcon 4CLHS Camera (Front)

Teledyne DALSA Falcon 4CLHS Camera (Front)

Teledyne DALSA Falcon 4CLHS Camera (Front) Teledyne DALSA Falcon 4CLHS Camera (Back)
×
재고 번호 #93-371 신제품 품절/문의요망
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
KRW 236,400
재고 정보는 글로벌 재고 현황을 반영한 수치로, 국가별/지역별 실재고와는 차이가 있을 수 있습니다. 정확한 구매 가능 수량은 장바구니에 제품을 추가하여 확인해 보세요.
가격(부가세 별도/Tax excluded)
수량 1+ KRW 236,400 개당
더 필요하신가요? 견적 요청
제품 다운로드

제품사양

General

Type:
Imaging Lens Adapter
Manufacturer:
Teledyne DALSA
Model Number:
AC-LA-00115-A1-R
Thread Type:
M42 x 1mm to F-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:

제품설명

  • High-Resolution CMOS Sensors Ranging from 2.8 to 67.1 Megapixels
  • Frame Rates from 90 to 1200 fps for High-Speed Imaging Applications
  • Camera Link HS Interface with Up to 72+ Gbps Data Throughput

Teledyne DALSA Falcon4 CLHS Cameras are high-speed, high-resolution area scan cameras designed for industrial and scientific imaging applications requiring both speed and image detail. Available with resolutions ranging from 2.8 to 67.1 megapixels and frame rates from 90 to 1200 fps, these cameras feature a Camera Link HS (CLHS) interface supporting data throughput of 72+ Gbps. Sensor formats include APS-C and 1.4" options. Falcon4 CLHS Cameras are used in high-speed microscopy, cell motion studies, microfluidics research, particle tracking, blood flow analysis, cellular transport studies, and imaging of fast biological responses. Their high-speed data transfer capabilities support applications requiring rapid image acquisition at high resolutions.

 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요