Edmund Optics' Continuously Variable Neutral Density Filters are designed for dynamic light management. These filters feature a durable Inconel coating, delivering consistent spectral performance while enabling seamless light intensity control. Ideal for machine vision, optical spectroscopy, and dynamic imaging setups, they allow users to fine-tune transmission levels without the need to swap multiple fixed filters, simplifying complex experimental and production environments.
These filters offer a continuously adjustable optical density from OD 0.04 to OD 4.0. Before making a selection, check each filter's specifications.
They are ideal for optical spectroscopy, machine vision systems, applications requiring dynamic light control, and general visible light experiments.
Each filter is constructed of a float glass substrate and coated with Inconel, offering excellent durability and consistent optical performance across the visible spectrum.
본사 및 지사별 연락처 확인하기
견적 요청 도구
재고 번호 입력 필요
Copyright 2023, 에드몬드옵틱스코리아 사업자 등록번호: 110-81-74657 | 대표이사: 앙텍하우 | 통신판매업 신고번호: 제 2022-서울마포-0965호, 서울특별시 마포구 월드컵북로 21, 7층 (서교동, 풍성빌딩)
The FUTURE Depends On Optics®