Edmund Optics®, a leading global provider of optical and imaging technology solutions, offers a broad off-the-shelf range of E-Series Kinematic Optical Mounts, combining precise tip and tilt adjustment, versatile mounting options, and accessible pricing. With the recent addition of the Compact Mirror Mounts, the range now spans five mount families designed for various optic sizes and shapes in R&D, laboratory setups, prototyping, and OEM integration. Thanks to this expansion, customers can now benefit from an even wider range of kinematic mounts as well as complementary optics and other mechanics all available from the same supplier.
The E-Series portfolio includes ultra-compact, circular, D-shaped, clear-edge, and adjustable-size mounts, with standard optical axis heights that simplify mechanical alignment and integration into existing optical setups. Removable adjustment knobs help reduce assembly size, while clear-edge models feature 120° cutouts for increased beam clearance when mounting beamsplitters and transmissive optics at 45°. Adjustable-size mounts accommodate round, square, and rectangular optics, including cylindrical lenses. Threaded adapters provide additional flexibility for integration into common optical tube systems.
E-Series Kinematic Optical Mounts are available from stock in a wide range of standard sizes, with custom designs possible for higher volumes. The practical balance of precision, flexibility, and cost-efficiency provides customers with a versatile mounting solution, complemented by easy access to optics and mechanics in one place and 24/7 live technical and application support.
About Edmund Optics:
Founded in 1942, Edmund Optics® is a family-owned global provider of optical components and solutions, combining over 80 years of experience with extensive engineering expertise and advanced manufacturing capabilities. With 1,350+ employees across 22 locations worldwide, the company offers more than 34,000 ready-to-ship products alongside custom optical design, precision manufacturing, and assembly services. Serving industries including life sciences, machine vision, semiconductor, and aerospace, Edmund Optics supports customers from initial development through high-volume production.
From single components to complete optical solutions. One trusted partner at every step.
Learn more at www.edmundoptics.com.
본사 및 지사별 연락처 확인하기
견적 요청 도구
재고 번호 입력 필요
Copyright 2023, 에드몬드옵틱스코리아 사업자 등록번호: 110-81-74657 | 대표이사: 이준호 | 통신판매업 신고번호: 제 2022-서울마포-0965호, 서울특별시 마포구 월드컵북로 21, 7층 (서교동, 풍성빌딩)
The FUTURE Depends On Optics®