관련제품
Laser Line Longpass Filters
OD 6.0 Multi-Notch Filters for Nd:YAG Lasers
High Performance Laser Line Bandpass Filters
Dichroic Laser Beam Combiners
Low GDD Dichroic Shortpass Ultrafast Filters
HOLO/OR Diffractive Beam Sampler
λ/10 Laser Line Coated Windows
Nd:YAG Laser Line Beam Samplers
Superpolished Substrates
Dual-Band Anti-Reflection (AR) Laser Windows
λ/4 N-BK7 Laser Line Windows
Laser Debris Shields
λ/10 Ultra-Low Reflectivity Windows
Uncoated Laser Window Substrates
TECHSPEC® IBS Laser Line Windows
Laser Grade C-Axis Sapphire Windows
Broadband Variable Ultrafast Pulse Compressors
Excimer Laser Line Mirrors
Broadband IR Laser Mirrors
Extreme Ultraviolet (EUV) Flat Mirrors
Low Cost Laser Line Mirrors
Laser Line Concave Mirrors
2μm Highly-Dispersive Broadband Ultrafast Mirrors
Extreme Ultraviolet (EUV) Spherical Mirrors
800nm Highly-Dispersive Ultrafast Mirrors
1030nm Highly-Dispersive Broadband Ultrafast Mirrors
1030nm Highly-Dispersive Ultrafast Mirrors
Laser Mirror Substrates
IBS Laser Line Mirrors
Nd:YAG Laser Line Mirrors
Yb:YAG Laser Line Mirrors
Ultrafast-Enhanced Silver Concave Laser Mirrors
Ultra-Broadband Complementary Chirped Mirror Pairs
UltraFast Innovations (UFI) High-Power Low-Loss Laser Mirrors
UltraFast Innovations (UFI) 255-277nm Negative Dispersion UV Ultrafast Mirrors
UltraFast Innovations (UFI) 1030nm Highly-Dispersive Ultrafast Mirrors with Reduced Thermal Lensing
UltraFast Innovations (UFI) 3200nm Highly-Positive Dispersive Ultrafast Mirrors
UltraFast Innovations (UFI) Third Order Dispersion (TOD) Ultrafast Mirrors
Low Cost Nd:YAG Multi-Line Mirrors
Variable Ultrafast Pulse Compressors
High Performance Fused Silica Off-Axis Parabolic (OAP) Mirrors
2μm Laser Line Mirrors
920nm Laser Line Mirrors
755nm Alexandrite Laser Mirrors
Ti:Sapphire Laser Line Mirrors
Visible Laser Diode Mirrors
Precision Broadband Laser Mirrors
Diode Laser Line Mirrors
λ/20 High Power Laser Line Windows
Fiber Laser Mirrors
Laser Line λ/20 High Tolerance Right Angle Mirrors
2μm Laser Line Mirrors
Low GDD Ultrafast Mirrors
Uncoated Concave Laser Mirrors
45° AOI Ultrafast Chirped Mirrors
Ultrafast-Enhanced Silver Laser Mirrors
Low GDD Ultrafast Mirrors
Nd:YAG Laser Output Couplers
UltraFast Innovations (UFI) EUV Attosecond Multilayer Mirrors
UltraFast Innovations (UFI) Positive Dispersion Ultrafast Mirrors
Ultrafast-Enhanced Silver Coated Off-Axis Parabolic (OAP) Mirrors
Stemmed Laser Mirrors
Broadband Dielectric Stemmed Mirrors
Metallic Coated Stemmed Mirrors
Broadband Dielectric ZERODUR® λ/10 Mirrors
Low GDD Dielectric Ultrafast Laser Mirrors
Laser Line Coated Off-Axis Parabolic (OAP) Mirrors
Variable Ultrafast Pulse Stretchers
Yb:YAG ZERODUR Laser Line Mirrors
Nd:YAG ZERODUR Laser Line Mirrors
Variable Ultrafast Compressor and Stretcher Kit
1310nm Laser Line Mirrors
PeakPower High LDT Low GDD Ultrafast Mirrors
혹은 지사별 연락처 확인
견적 도구
재고번호 입력 후 바로 시작
Copyright 2023, 에드몬드 옵틱스 코리아 사업자 등록번호: 110-81-74657 | 대표이사: 앙텍하우 | 통신판매업 신고번호: 제 2022-서울마포-0965호, 서울특별시 마포구 월드컵북로 21, 7층 (서교동 풍성빌딩)