제품이 장바구니에 추가됨

CamUV 200nm UV USB 3.1 Cameras

×
  • Ideal for a Variety of Ultraviolet (UV) Imaging Applications
  • 200nm Designed Wavelength
  • Phosphor Coated Camera Sensor
  • Includes Camera, Cable, and Easy-to-Use Software
  • NIR Versions Available

CamUV 200nm UV USB 3.1 Cameras are designed with phosphor-based scintillators, allowing the camera to image in the ultraviolet (UV) at wavelengths as low as 200nm. This compact 27 x 27 x 14.5mm CS-mount camera offers a resolution of 1440 x 1080 pixels and a pixel size of 3.45μm, allowing this camera to ensure sharp, high-resolution imaging for even the most detailed applications. CamUV 200nm UV USB 3.1 Cameras ship with the camera, a cable, software on a USB drive, and a quick start guide to facilitate setup. These cameras are an ideal solution for a variety of applications, including UV laser beam profiling, machine vision, general UV detection, and product quality monitoring.

제품정보

 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요
;