제품이 장바구니에 추가됨

High-Performance HOLO/OR Beam Shaping Optics Now Available Off-the-Shelf from Edmund Optics®

Diffractive Diffusers and Beamsplitters for High-Power Laser Applications — In Stock and Ready to Ship

7/14/2025, Barrington, NJ USA   —

Edmund Optics® now offers off-the-shelf HOLO/OR Diffractive Diffusers and Beamsplitters, delivering premium beam shaping solutions for high-power laser systems—without the delays of custom ordering.

HOLO/OR Diffractive Diffusers precisely convert collimated beams into square or circular profiles with exceptional homogeneity and minimal zero-order output—key for applications like laser welding, ablation, and medical treatment. Unlike polymer-based or micro-lens diffusers, these are engineered for high damage thresholds and consistent intensity distribution, enabling better process quality at higher laser powers.

Meanwhile, HOLO/OR Diffractive Beamsplitters split input beams into uniform spot arrays—ideal for laser scribing, 3D sensing, and fractional treatments. Optimized for Nd:YAG and CO₂ wavelengths (355 nm, 532 nm, 1064 nm, and 10.6 μm), they support faster throughput, improved repeatability, and reliable operation under high energy loads.

Both product lines are passively designed, alignment-free, and available off-the-shelf through Edmund Optics with transparent pricing—addressing a critical gap in fast-access, high-performance diffractive optics for demanding laser applications.

About Edmund Optics®:

With over 80 years of experience, Edmund Optics is a trusted provider of high-quality optical components and solutions, serving industries like Life Sciences, Biomedical, Industrial Inspection, Semiconductor, and R&D. The company employs 1,300+ people across 19 global locations and continues to grow.

As a leading optics and photonics company, Edmund Optics provides two specialized solutions: a robust Marketplace with 34,000+ off-the-shelf products and Advanced Manufacturing, which focuses on custom and volume production of precision optical and imaging components.

Edmund Optics’ Marketplace is a one-stop shop for over 34,000 in-stock products from in-house manufacturing and 40+ top-tier brands, covering the entire beam path with fast, easy purchasing. For tailored solutions, Advanced Manufacturing offers custom design, first-article production, and scalable manufacturing — supported by four global design centres and nine specialized factories producing over 2 million components and 175,000+ assemblies annually.

Learn more at www.edmundoptics.eu 

 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요
;