제품이 장바구니에 추가됨

TMC

Edmund Optics offers a curated selection of TMC products designed to provide vibration-free, stable platforms for precision optical and laboratory applications

TMC’s CleanBench Low Profile Laboratory Tables deliver over 90% vibration isolation efficiency using patented Gimbal Piston™ pneumatic isolators, with a durable stainless-steel honeycomb top ideal for sensitive instruments. The CleanTop Optical Honeycomb Breadboards are lightweight, stainless-steel breadboards with sealed tapped holes, ferromagnetic surfaces, and high rigidity, making them cost-effective solutions for mounting optical components. The High Performance Vibration Isolation System is a compact, portable platform with electropolished stainless-steel construction and self-leveling pneumatic isolators, designed to eliminate vibration effects in demanding microscopy setups. Finally, the CleanTop Performance Series Optical Tables feature all-steel, spill-proof, vacuum-compatible tops with the highest honeycomb core density and smallest cell size available, offering superior damping and structural integrity for advanced research environments. Together, these products provide comprehensive solutions for vibration control, stability, and precision in optical and laboratory work.

TMC High Performance Vibration Isolation System TMC High Performance Vibration Isolation System
  • 수동식 제진 시스템
  • 가볍고 컴팩트한 크기로 휴대 간편
  • Height Control Valve를 사용한 Self-Leveling 디자인
Composite Breadboard Laboratory Tables Composite Breadboard Laboratory Tables
  • 스테인레스 스틸
  • 경제적인 가격
  • 가벼운 디자인
 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요
;