제품이 장바구니에 추가됨

Variable Ultrafast Pulse Stretchers

×
  • TOD(Third Order Dispersion)가 최소이면서 GDD(Group Delay Dispersion, 군지연분산)가 4000fs2로 높음
  • 빔 경로 편향이 없고 최대 95%의 고효율을 보임
  • 보정 불필요
  • Variable Ultrafast Pulse Compressor 보유
  • 해당 제품은 극초단 광학 전문가에게 문의 바랍니다

Variable Ultrafast Pulse Stretchers provide an easy-to-use solution for compensating group delay dispersion (GDD) in negatively chirped or unchirped ultrafast laser pulses. Featuring high reflectivity coatings designed to cover most common ultrafast laser lines including Ti:Sapphire, Yb:doped Fiber Lasers, and Mid-IR Lasers, these stretchers serve as a drop-in solution for variable dispersion compensation without deviation of the optical path. These stretcher modules may be used in series with other Broadband Variable Ultrafast Pulse Compressors or Variable Ultrafast Compressors to achieve greater dispersion control. Variable Ultrafast Pulse Stretchers are convenient for pulse stretching when bulk media is not an ideal option. These stretchers can also be used with Variable Ultrafast Pulse Compressors with similar wavelength coverage for chirped-pulsed amplifier systems.

 
영업 & 기술 지원
 
혹은 지사별 연락처 확인
사용이 간편한
견적 도구
재고번호 입력 후 바로 시작