HP+ Series Fixed Focal Length Lenses from Edmund Optics®

The HP+ Series Fixed Focal Length Lenses from Edmund Optics are high-resolution C-mount lenses optimized for demanding factory automation and machine vision environments. They are designed for use with Sony’s 4th Generation Pregius S™ 24.5MP 1.2” IMX530 and IMX540 sensors.

Their f/2.8 aperture leads to high light throughput and high-resolution performance, and the locking focus and iris rings prevent unwanted adjustments. These HP+ Series Lenses are ideal for measurement and gauging, 3D stereo vision, and object tracking.

Learn more and buy now here.

 

 

 
영업 & 기술 지원
 
혹은 지사별 연락처 확인
사용이 간편한
견적 도구
재고번호 입력 후 바로 시작