Source to Lens 1 Distance (mm): --
Lens 1 to Lens 2 Distance (mm): --
Lens 2 to Spot Diameter Distance (mm): --
System Length (mm): --
Spot Diameter (mm): --
Input Numerical Aperture, NA: --
Output Numerical Aperture, NA: --
d1 | Source to Lens 1 Distance |
d2 | Lens 1 to Lens 2 Distance |
d3 | Lens 2 to Spot Distance |
DL1 | Diameter of Lens 1 |
DL2 | Diameter of Lens 2 |
FL1 | Focal Length of Lens 1 |
FL2 | Focal Length of Lens 2 |
Dsource | Source Diameter |
Dspot | Spot Diameter |
NAinput | Input Numerical Aperture |
NAoutput | Output Numerical Aperture |
Mathematically determine how to configure a source and two lenses into a Koehler Illumination setup. Calculator uses the paraxial lens approximation and enables an initial lens selection. Once lenses are selected, EO recommends modeling one's Koehler Illumination setup in optical design software such as Zemax, CodeV, or FRED to analyze and revise as needed. Please note that performance will vary based on source and lens selections.
혹은 지사별 연락처 확인
견적 도구
재고번호 입력 후 바로 시작
Copyright 2023, 에드몬드 옵틱스 코리아 사업자 등록번호: 110-81-74657 | 대표이사: 앙텍하우 | 통신판매업 신고번호: 제 2022-서울마포-0965호, 서울특별시 마포구 월드컵북로 21, 7층 (서교동 풍성빌딩)