eo_logo
  • 국가/지역 선택
  • 안녕하세요, 님! 내 정보
  • cart   
 
제품군에 속해있는 262 전제품 확인하기

20" x 24", R125 Blue Cyc Silk Rosco Filter

Roscolux® Color Filters

Roscolux® Color Filters

재고 #19-120 신제품
×
KRW 63,700
수량 1+
KRW 63,700
수량 가격
견적 요청

Thickness (mm):
0.04
Type:
Rosco Filter
Dimensions (mm):
508 x 609.6
Color:
Blue Cyc Silk
Dimensions (inches):
20 x 24
Thickness (inches):
0.0015
Filter Number:
R125

Regulatory Compliance

제품군의 상세 설명

  • Wide Range of Color and Diffusion Filters
  • Heat Resistant and Flame Retardant
  • Extruded Polycarbonate and Deep-Dyed Polyester Substrates
  • Roscolux® Filter Swatchbook Also Available

Roscolux® Color Filters offer an extensive range of high-temperature, flame-retardant color and diffusion filters for a wide range of applications. Unlike coated color filters, both plastic filter types are manufactured to provide superior color stability and durability. These thin filters can be easily cut to size for simple integration. The polycarbonate extrusion process and polyester deep-dye techniques ensure uniform color throughout the filter, making them more resistant to fading and color shifts. The polycarbonate substrates include inherent fire-retardant additives, passing the strictest flame-retardant standards in the US and Europe (M1, B1, C1, BS3944 PART 1 1992, NFPA 701). Roscolux® Color Filters are ideal for a wide range of applications including photography, cinematography, illumination, and machine vision.

 
영업 & 기술 지원
 
혹은 지사별 연락처 확인
사용이 간편한
견적 도구
재고번호 입력 후 바로 시작
×