에드몬드 옵틱스는 자사 웹사이트의 기술 서비스 기능을 최적화하기 위해 자사와 제3자의 쿠키를 이용합니다. EO의 쿠키 활용 방안에 관해 확인하십시오.

  • 내 정보
  •   
Category
    Function
    Extension Length (mm)
    Size of Compatible Optics (mm)
    Diameter of Compatible Optics (mm)
    Thickness of Compatible Optics (mm)
    Type of Optics
    Min. Thickness of Compatible Optics (mm)
    Max. Thickness of Compatible Optics (mm)

    S-, C-, and T-Mount Components

    S-Mount, C-Mount, and T-Mount Components are used to integrate a variety of optical components into an imaging system. S-Mount, C-Mount, and T-Mount Components are optomechanical components designed to mount optical lenses, optical filters, or microscope objectives into imaging systems. Adapters are available to interface between S-Mount, C-Mount, and T-Mount components. Components designed to provide translation are also available.