Custom Manufacturing
|
|||||
Optical Component Specifications | Plano | Prism | Sphere Radius | Asphere Radius | Cylindrical |
---|---|---|---|---|---|
Diameter (mm) | 3 - 500 | 2 - 150 | 1 - 200 | 10 - 150 | 15 - 120 |
Length (mm) | 2 - 350 | 2 - 105 | 2 - 140 | – | 10.5 - 85 |
Width (mm) | 2 - 350 | 2 - 105 | 2 - 140 | – | 10.5 - 85 |
Dimensional Tolerances (mm) | 0.010 | 0.05 | 0.010 | 0.010 | 0.010 |
Center Thickness Tolerance (mm) | 0.010 | – | 0.010 | 0.010 | 0.010 |
Parallelism Tolerance (arcsec) | 5 | – | – | – | 30 |
Wedge Tolerance (mm) | 0.005 | – | 0.005 | 0.025 | – |
Surface Accuracy | λ/20 (Flatness) | λ/20 | λ/20 | λ/10 | λ/20 |
Surface Quality | 10-5 | 10-5 | 10-5 | 10-5 | 10-5 |
Angle Accuracy (arcsec) | – | 1 | – | – | – |
Pyramidal Accuracy (arcsec) | – | 5 | – | – | – |
Concave | – | – | >5.0 | >30.0 | >10.0 |
Convex | – | – | >2.5 | >5.0 | >5.0 |
Radius Tolerance (%) | – | – | 0.05 | 0.05 | 0.1 |
Total Sag (mm) | – | – | – | <25 | – |
Edmund Optics® offers the world’s largest inventory of commercial-off-the-shelf optical components for easy integration into a wide range of applications. These products are fully characterized with design and prescription files that allow quick and easy modeling, as well as functionalized analysis. By partnering with Edmund Optics® at the beginning of the design process, designers of systems serving the defense industry can rapidly produce prototypes and quickly bring products to full rate production.
IR Molding Capabilities
(L) Thermal Imaging, (R) IR Molding
|
Coatings
State-of-the-art Coating Facility in NJ
|
Modified COTS Optics
Modified COTS Optics
|
Optical Design Expertise
|
Quality
|
Metrology
|
혹은 지사별 연락처 확인
견적 도구
재고번호 입력 후 바로 시작
Copyright 2023, 에드몬드 옵틱스 코리아 사업자 등록번호: 110-81-74657 | 대표이사: 앙텍하우 | 통신판매업 신고번호: 제 2022-서울마포-0965호, 서울특별시 마포구 월드컵북로 21, 7층 (서교동 풍성빌딩)